Added to Your Shopping Cart

SN74HC08QDRQ1
Automotive Catalog Quadruple 2-Input Positive-AND Gates
Packaging
Package | PIN: | SOIC (D) | 14 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.41 |
10-24 | $0.36 |
25-99 | $0.33 |
100-249 | $0.28 |
250-499 | $0.25 |
500-749 | $0.20 |
750-999 | $0.15 |
1,000+ | $0.13 |
Features
- Qualified for Automotive Applications
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 40-µA Max ICC
- Typical tpd = 8 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
Texas Instruments SN74HC08QDRQ1
The SN74HC08 device contains four independent 2-input AND gates. They perform the Boolean function
Y = A B or Y = A\ + B\ in positive logic.