Packaging information
Package | Pins DSBGA (YFP) | 36 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TAS2562
- High Performance Class-D Amplifier
- 6.1 W 1% THD+N (4 Ω at 3.6 V)
- 5 W 1% THD+N (8 Ω at 3.6 V)
- 15 µVrms A-Weighted Idle Channel Noise
- 112.5dB SNR at 1% THD+N (8 Ω)
- 100dB PSRR with 200 mVPP Ripple at 20 - 20 kHz
- 83.5 % Efficiency at 1 W (8 Ω, VBAT = 4.2 V)
- < 1 µA HW Shutdown VBAT Current
- Speaker Voltage and Current Sense
- VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
- 8 kHz to 192 kHz Sample Rates
- Flexible User Interfaces
- I2S/TDM: 8 Channels (32-bit / 96 kHz)
- I2C: 4 Selectable Addresses
- MCLK Free Operation
- Low Pop and Click
- Advanced Brown-Out Prevention
- Power Supplies
- VBAT: 2.7 V to 5.5 V
- VDD: 1.65 V to 1.95 V
- Spread-Spectrum Low EMI Mode
- Thermal and Over Current Protection
- 36-Ball, 0.4 mm Pitch, DSBGA Package
Description for the TAS2562
The TAS2562 is a digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeaker applications. The Class-D amplifier is capable of delivering 6.1 W of peak power into a 4 Ω load at a battery voltage of 3.6 V.
Integrated speaker voltage and current sense provides for real time monitoring of the loudspeakers. This permits pushing peak SPL while keeping speakers in the safe operation area. A battery tracking peak voltage limiter with brown out prevention optimizes amplifier headroom over the entire charge cycle preventing system shutdowns.
Up to four devices can share a common bus via I2S/TDM + I2C interfaces.
The TAS2562 device is available in a 36-ball, 0.4 mm pitch CSP for a compact PCB footprint.