SGLS307P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | Frequency range 1.6 Gbps to 2 Gbps | 2.375 | 2.5 | 2.625 | V |
Frequency range 1.6 Gbps to 2.5 Gbps | 2.5 | 2.6 | 2.7 | |||
ICC | Supply current | Frequency = 1.6 Gbps, PRBS pattern | 110 | mA | ||
Frequency = 2.5 Gbps, PRBS pattern | 160 | |||||
PD | Power dissipation | Frequency = 1.6 Gbps, PRBS pattern | 275 | mW | ||
Frequency = 2.5 Gbps, PRBS pattern | 400 | |||||
Frequency = 2.5 Gbps, PRBS pattern | 550 | |||||
Shutdown current | Enable = 0, VDDA, VDD pins, VDD = MAX | 3 | mA | |||
PLL startup lock time | VDD, VDDC = 2.375 V | 0.1 | 0.4 | ms | ||
Data acquisition time | 1024 | bits | ||||
Tc | Operating case temperature | –55 | 125 | °C |