SGLS307P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Frequency | Receiver data rate / 20 | –100 | 100 | ppm | |
Frequency tolerance | –100 | 100 | ppm | ||
Duty cycle | 40% | 50% | 60% | ||
Jitter | Peak to peak | 40 | ps |