SGLS307P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –2 mA, VDD = MIN | 2.1 | 2.3 | V | |
VOL | Low-level output voltage | IOL = 2 mA, VDD = MIN | 0.25 | 0.5 | V | |
tr(slew) | Slew rate (rising), magnitude of RXCLK, RKLSB, RKMSB, RXD0 to RXD15 | 0.8 V to 2 V, C = 5 pF, see Figure 2 | 0.5 | V/ns | ||
tf(slew) | Slew rate (falling), magnitude of RXCLK, RKLSB, RKMSB, RXD0 to RXD15 | 0.8 V to 2 V, C = 5 pF, see Figure 2 | 0.5 | V/ns | ||
tsu | RXD0 to RXD15, RKMSB, RKLSB setup to ↑ RXCLK | 50% voltage swing, TXCLK = 80 MHz, see Figure 2(1) |
3 | ns | ||
50% voltage swing, TXCLK = 125 MHz, see Figure 2(1) |
2.5 | |||||
th | RXD0 to RXD15, RKMSB, RKLSB hold to ↑ RXCLK | 50% voltage swing, TXCLK = 80 MHz, see Figure 2(1) |
3 | ns | ||
50% voltage swing, TXCLK = 125 MHz, see Figure 2(1) |
2 |