SGLS307P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The TLK2711-SP has a comprehensive suite of built-in self-tests. The loopback function provides for at-speed testing of the transmit/receive portions of the circuitry. The enable pin allows for all circuitry to be disabled so that a quiescent current test can be performed. The PRBS function allows for built-in self-test (BIST).