SGLS307P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | See Figure 1 | 1.7 | V | ||
VIL | Low-level input voltage | See Figure 1 | 0.8 | V | ||
IIH | Input high current | VDD = MAX, VIN = 2 V | 40 | µA | ||
IIL | Input low current | VDD = MAX, VIN = 0.4 V | –40 | µA | ||
CI | Receiver input capacitance | 6 | pF | |||
tr | Rise time, TXCLK, TKMSB, TKLSB, TXD0 to TXD15 | 0.7 to 1.9 V, C = 5 pF, See Figure 1 |
1 | ns | ||
tf | Fall time, TXCLK, TKMSB, TKLSB, TXD0 to TXD15 | 1.9 to 0.7 V, C = 5 pF, See Figure 1 |
1 | ns | ||
tsu | TXD0 to TXD15, TKMSB, TKLSB setup to ↑ TXCLK | See Figure 1(1) | 1.5 | ns | ||
th | TXD, TKMSB, TKLSB hold to ↑ TXCLKS | See Figure 1(1) | 0.4 | ns |