JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x001C | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | GAINH | OFFSET[6:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
GAINH | Main ADC 25°C gain calibration result (MS bit). If customer performs gain calibration during production flow, the gain result can be programmed to OTP and will be sent to this gain register at device reset. The device automatically applies this data during ADC correction step. Range from -0.78125% to 0.7782% in 0.0031% steps. | |||||||
OFFSET[6:0] = | Main ADC 25°C offset calibration result. If customer performs offset calibration during production flow, the offset result can be programmed to OTP and will be sent to this offset register at device reset. The device automatically applies this data during ADC correction step. Range from -12.20703-mV to 12.01630-mV in 0.19073-mV steps |