JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x053B | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | BIST_ABORT | TPATH_FAIL | VPATH_FAIL | UTCOMP_ FAIL | OTCOMP_ FAIL | OVCOMP_ FAIL | UVCOMP_ FAIL |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
BIST_ABORT = | Indicates either OVUV or OTUT BIST run is aborted. 0 = BIST runs to completion 1 = BIST abort | |||||||
TPATH_FAIL = | Indicates a fault is detected along the OTUT signal path during BIST test. 0 = No fault 1 = Fault | |||||||
VPATH_FAIL = | Indicates a fault is detected along the OVUV signal path during BIST test. 0 = No fault 1 = Fault | |||||||
UTCOMP_FAIL = | Indicates the UT comparator fails during BIST test. 0 = No fault 1 = Fault | |||||||
OTCOMP_FAIL = | Indicates the OT comparator fails during BIST test. 0 = No fault 1 = Fault | |||||||
OVCOMP_FAIL = | Indicates the OV comparator fails during BIST test. 0 = No fault 1 = Fault | |||||||
UVCOMP_FAIL = | Indicates the UV comparator fails during BIST test. 0 = No fault 1 = Fault |