JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0005 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CELL16 | CELL15 | CELL14 | CELL13 | CELL12 | CELL11 | CELL10 | CELL9 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CELL9 to CELL16 = | This register specifies which channel is connected with a bus bar. The cell voltage measurement diagnostic comparison will handle those channel differently 0 = No special handling 1 = Special handling of the enabled channel(s). See Section 8.3.7 for details. |