JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
When a device detects a fault, the corresponding low-level register bit, including the one in the related bit in the DEBUG_* registers is set. Based on the fault hierarchy relationship, the fault will be reflected in the FAULT_SUMMARY register.
A group of faults can be masked, which the related low-level register flag will still be set, but the fault will not be reflected to the corresponding FAULT_SUMMARY register. The faults can be masked through the FAULT_MSK1 and FAULT_MSK2 registers.
For example, to mask the FAULT_SUMMARY[FAULT_OTUT] being set, host sets FAULT_MSK1[MSK_OT] = 1 and [MSK_UT] = 1.
When fault is masked, it will also prevent the device from asserting the NFAULT pin when the masked fault occurs. See Section 8.3.6.2.3 for details on NFAULT signal.
Masking Bit Name | Related Low-level Register(s) Affected | FAULT_SUMMARY Register Bit That Will Be Masked | |
---|---|---|---|
FAULT_MSK1 | [MSK_PROT] | FAULT_PROT* | [FAULT_PROT] |
[MSK_UT] | FAULT_UT | [FAULT_OTUT] | |
[MSK_OT] | FAULT_OT | ||
[MSK_UV] | FAULT_UV* | [FAULT_OVUV] | |
[MSK_OV] | FAULT_OV* | ||
[MSK_COMP] | FAULT_COMP_* | [FAULT_COMP] | |
[MSK_SYS] | FAULT_SYS | [FAULT_SYS] | |
[MSK_PWR] | FAULT_PWR* | [FAULT_PWR] | |
FAULT_MSK2 | [MSK_OTP_CRC] | FAULT_OTP[CUST_CRC][FACT_CRC] | [FAULT_OTP] |
[MSK_OTP_DATA] | All non-CRC bits in FAULT_OTP, DEBUG_OTP_* | ||
[MSK_COMM3_FCOMM] | FAULT_COMM3[FCOMM_DET] | [FAULT_COMM3] | |
[MSK_COMM3_FTONE] | FAULT_COMM3[FTONE_DET] | ||
[MSK_COMM3_HB] | FAULT_COMM3[HB_FAIL][HB_FAST] | ||
[MSK_COMM2] | FAULT_COMM2, DEBUG_COMH_*, DEBUG_COML_* | [FAULT_COMM2] | |
[MSK_COMM1] | FAULT_COMM1, DEBUG_UART_* | [FAULT_COMM1] |