JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0308 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | STACK_DEV | TOP_STACK | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
STACK_DEV = | Defines device as a base or stack device in daisy chain configuration. 0 = Base device 1 = Stack device | |||||||
TOP_STACK = | Defines device as highest addressed device in the stack. 0 = Not the ToS device 1 = Is the ToS device |