JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
THERMAL SHUTDOWN | ||||||
TSHUT | Thermal shutdown (rising direction) | 130 | 137 | 152 | °C | |
TSHUT_FALL | Thermal shutdown (falling direction) | 112 | 129 | °C | ||
TSHUT_HYS | Thermal shutdown (rising - falling direction) | 20 | °C | |||
TWARN_RANGE | Thermal warning Threshold (rising direction) | 85 | 115 | °C | ||
TWARN_HYS | Thermal warning hysteresis (falling direction) | 10 | °C | |||
TWARN_ACC | Thermal warning accuracy (±) | 5 | °C | |||
SUPPLY CURRENTS | ||||||
ISHDN | Supply current in SHUTDOWN mode | Sum of both IBAT and ILDOIN | 16 | 23 | µA | |
ISLP(IDLE) | Baseline supply current in SLEEP mode. No fault, no protector comparator, no cell balancing | Sum of
both IBAT and ILDOIN TA = –20℃ to 65℃ |
120 | 160 | µA | |
Sum of
both IBAT and ILDOIN TA = –40℃ to 125℃ |
220 | µA | ||||
IACT(IDLE) | Baseline supply current in ACTIVE mode | Sum of
both IBAT and ILDOIN No fault, no communication, no protector comparator, no cell balancing |
10.4 | 11.6 | mA | |
ICB_EN | Additional supply current when cell balancing is on | At least 1 cell balancing FET is on, OTCB is enabled. Other functions are inactive | 1 | 1.5 | mA | |
IPROTCOMP | Additional supply current when protector comparator is on | Either OV/UV/OT/UT protector is enabled. Other functions are inactive | 20 | 60 | µA | |
IADC | Additional supply current when ADC is enabled | One ADC on, and conversion is in progress. Other functions are inactive. | 0.4 | 0.6 | mA | |
2 ADCs on, and conversion is in progress. Other functions are inactive. | 0.6 | 0.9 | mA | |||
IBAT | Supply current goes into BAT pin | ACTIVE mode | 150 | µA | ||
SLEEP mode | 25 | µA | ||||
SHUTDOWN mode | 5 | µA | ||||
ICOMT | Additional supply current during daisy-chain broadcast read of 128-byte data | Use transformer isolation for daisy-chain interface. | 10 | mA | ||
ICOMC | Additional supply current during daisy-chain broadcast read of 128-byte data | Use capacitor or capacitor and choke isolation for daisy-chain interface. | 10 | mA | ||
IOW_SINK | Sink current for open wire test, applies to VC1 to VC16 and CB1 to CB 16 | 380 | 500 | 600 | µA | |
IOW_SOURCE | Source current for open wire test, applies to VC0 and CB0 | 380 | 500 | 600 | µA | |
ILEAK | Leakage current on VC, CB pins | VC, CB
pins with ADC off. |
0.1 | µA | ||
Supplies (LDOIN) | ||||||
VLDOIN | LDOIN voltage | No OTP programming | 5.9 | 6 | 6.1 | V |
OTP programming | 7.9 | 8 | 8.1 | V | ||
Supplies (CVDD) | ||||||
VCVDD | CVDD output voltage | ACTIVE and SLEEP mode | 4.9 | 5 | 5.1 | V |
SHUTDOWN mode, no external Iload | 3.95 | 6 | V | |||
SHUTDOWN mode, max external Iload = 5mA | 3.4 | 5.5 | V | |||
VCVDD_LDRG | CVDD load regulation | ACTIVE/SLEEP mode, max external Iload = 10mA | –30 | 30 | mV | |
VCVDD_OV | CVDD OV threshold | ACTIVE/SLEEP mode, max external Iload = 10mA | 5.3 | 5.5 | 5.7 | V |
VCVDD_OVHYS | CVDD OV Hysteresis | ACTIVE/SLEEP mode, max external Iload = 10 mA | 130 | 150 | 170 | mV |
VCVDD_UV | CVDD UV threshold | SHUTDOWN mode | 3.5 | V | ||
ACTIVE/SLEEP mode, max external Iload = 10mA | 4.3 | 4.45 | 4.65 | V | ||
VCVDD_UVHYS | CVDD UV Hysteresis | 260 | mV | |||
VCVDD_ILIMIT | CVDD current limit | ACTIVE, SLEEP | 35 | 60 | 85 | mA |
Supplies (AVDD) | ||||||
VAVDD | AVDD output voltage | CSUPPLIES = 1 µF, ACTIVE mode | 4.85 | 5 | 5.21 | V |
VAVDD_OV | AVDD OV threshold | CSUPPLIES = 1 µF, ACTIVE mode | 5.25 | 5.5 | 5.7 | V |
VAVDD_OVHYS | AVDD OV Hysteresis | CSUPPLIES = 1 µF, ACTIVE mode | 135 | 155 | 165 | mV |
VAVDD_UV | AVDD UV threshold | CSUPPLIES = 1 µF, ACTIVE mode | 4.25 | 4.45 | 4.6 | V |
VAVDD_UVHYS | AVDD UV Hysteresis | CSUPPLIES = 1 µF, ACTIVE mode | 235 | 340 | 430 | mV |
VAVDD_ILIMIT | AVDD current limit | CSUPPLIES = 1 µF | 10 | 30 | 50 | mA |
Supplies (DVDD) | ||||||
VDVDD | DVDD output voltage | CSUPPLIES = 1 µF, ACTIVE mode | 1.65 | 1.8 | 1.95 | V |
VDVDD_OV | DVDD OV threshold | CSUPPLIES = 1 µF, ACTIVE mode | 1.95 | 2.1 | 2.3 | V |
VDVDD_OVHYS | DVDD OV Hysteresis | CSUPPLIES = 1 µF, ACTIVE mode | 40 | 65 | 120 | mV |
VDVDD_UV | DVDD UV threshold | CSUPPLIES = 1 µF, ACTIVE mode | 1.623 | 1.65 | 1.71 | V |
VDVDD_UVHYS | DVDD UV Hysteresis | CSUPPLIES = 1 µF, ACTIVE mode | 15 | 50 | 73 | mV |
VDVDD_ILIMIT | DVDD current limit | 13 | 30 | 53 | mA | |
Supplies (TSREF) | ||||||
VTSREF | TSREF output voltage | CSUPPLIES = 1 µF, ACTIVE mode | 4.975 | 5 | 5.025 | V |
VTSREF_LDRG | TSREF load regulation | Iload = 4 mA, CSUPPLIES = 1 µF, ACTIVE mode | –30 | 30 | mV | |
VTSREF_OV | TSREF OV threshold | Iload = 4 mA, CSUPPLIES = 1 µF, ACTIVE mode | 5.2 | 5.6 | 5.8 | V |
VTSREF_OVHYS | TSREF OV Hysteresis | Iload = 4 mA, CSUPPLIES = 1 µF, ACTIVE mode | 98 | 110 | 120 | mV |
VTSREF_UV | TSREF UV threshold | Iload = 4 mA, CSUPPLIES = 1 µF, ACTIVE mode | 4.0 | 4.2 | 4.4 | V |
VTSREF_UVHYS | TSREF UV Hysteresis | Iload = 4 mA, CSUPPLIES = 1 µF, ACTIVE mode | 300 | 350 | 400 | mV |
VTSREF_ILIMIT | TSREF current limit | Device in ACTIVE Mode | 15 | 30 | 52 | mA |
Negative Charge Pump (NEG5V) | ||||||
VNEG5V | NEG5V pin voltage | CNEG5V = 0.1 µF | –5.3 | –4.6 | –4.0 | V |
VNEG5V_UV | NEG5V UV threshold (rising) | CNEG5V = 0.1 µF | –4.1 | –3.5 | –3.0 | V |
VNEG5V_UVRECOV | NEG5V UV Recovery | CNEG5V = 0.1 µF | –4.3 | –3.8 | –3.3 | V |
CELL BALANCE | ||||||
RDSON | Internal cell balance FET Rdson | VCn > 2.8 V, where n = 1 to 16; –40oC<TA < 125oC | 1.45 | 4.6 | Ω | |
VCB_DONE | VCB_DONE detection threshold setting range (not accuracy) | Step of 25 mV | 2.45 | 4 | V | |
VMB_DONE | VMB_DONE detection threshold setting range (not accuracy) | Step of 1 V | 18 | 65 | V | |
TOTCB | OTCB threshold setting range (not accuracy) | Step of 2% | 10 | 24 | % | |
TCOOLOFF | COOLOFF threshold setting range (not accuracy) | Step of 2% | 4 | 14 | % | |
TCB_WARN | CB TWARN threshold | 105 | oC | |||
TCB_WARN_HYS | CB TWARN hysteresis | 10 | oC | |||
ADC Resolution | ||||||
ENOBMAIN | Main
ADC Effective number of bits |
16 | bits | |||
ENOBAUX | AUX ADC Effective number of bits | 14 | bits | |||
VLSB_ADC | Main and AUX ADC Resolution for VCELL measurement | 190.73 | µV/LSB | |||
VLSB_BB | Main and AUX ADC Resolution for (BBP-BBN) measurement | 30.52 | µV/LSB | |||
VLSB_MAIN_DIETEMP1 | DieTemp1 resolution (Main ADC) | ADC measurement is centered with 0x000 = 0oC | 0.025 | °C/LSB | ||
VLSB_AUX_DIETEMP2 | DieTemp2 resolution (AUX ADC) | ADC measurement is centered with 0x000 = 0oC | 0.025 | °C/LSB | ||
VLSB_AUX_BAT | BAT resolution (AUX ADC) | Applies to BAT voltage measurement from AUX ADC | 3.05 | mV/LSB | ||
VLSB_GPIO | GPIO
resolution (Main
and
AUX ADC) |
152.59 | µV/LSB | |||
VLSB_TSREF | TSREF resolution (Main ADC) | 169.54 | µV/LSB | |||
VLSB_DIAG | Diagnostic measurements resolution |
REFL,
VBG2, LPBG5, VCM, AVAO_REF, AVDD_REF, all the HW protector DAC |
152.59 | µV/LSB | ||
ADC Accuracy | ||||||
IVC_DELTA | VCn to VCn-1 input current delta (when Main ADC is on) | TA = –20oC to 65oC | 1.8 | µA | ||
TA = –40oC to 105oC | 2 | µA | ||||
IVC | VCn input current (when Main ADC is on) | 8 | 12 | µA | ||
RCB_INPUT | CB pin input impedance (when AUX ADC is on) | 16 | MΩ | |||
VACC_MAIN_CELL | Total channel accuracy for main ADC VCELL measurement, LPF_VCELL[2:0] = 0x03 setting; | 2 V< VCELL< 4.5 V; TA=25oC | –2.2 | 1.5 | mV | |
2 V < VCELL < 4.5 V; –20oC<TA < 65oC | –3.0 | 2.4 | mV | |||
2 V<VCELL< 4.5 V; –40oC<TA < 105oC | –3.5 | 2.6 | mV | |||
2 V<VCELL< 4.5 V; –40oC<TA<125oC | –3.5 | 2.6 | mV | |||
1 V<VCELL< 5 V; –40oC<TA<125oC | –3.7 | 2.8 | mV | |||
–2 V<VCELL< 5 V; –40oC<TA<125oC | –4.5 | 3.2 | mV | |||
VACC_AUX_CELL | Total channel accuracy for AUX ADC measurement (excluding BAT and GPIO accuracy); | 2 V<VCELL<4.5 V; TA=25oC | –7.5 | 5.4 | mV | |
2 V < VCELL<4.5 V; –20oC<TA<65oC | –8.0 | 6.3 | mV | |||
2 V<VCELL< 4.5 V; –40oC<TA<105oC | –9.0 | 6.3 | mV | |||
2 V<VCELL<4.5 V; –40oC<TA<125oC | –9.0 | 6.5 | mV | |||
1 V<VCELL< 5 V; –40oC<TA<125oC | –9.0 | 6.6 | mV | |||
0 V < VCELL< 5 V; –40oC < TA<125oC | –9.0 | 6.6 | mV | |||
V(MAIN-AUX) | Main - AUX measurement during VCELL and OVDAC Reference diagnostic. Same input voltage to both ADC under same TA | 2 V < VCELL<4.5 V; TA= 25oC | –7.1 | 6.1 | mV | |
2 V<VCELL<4.5 V; –20oC<TA<65oC | –7.8 | 6.6 | mV | |||
2 V<VCELL<4.5 V; –40oC<TA<105oC | –7.8 | 6.6 | mV | |||
2 V<VCELL<4.5 V; –40oC<TA<125oC | –7.8 | 6.7 | mV | |||
1 V<VCELL< 5 V; –40oC<TA<125oC | –7.9 | 6.9 | mV | |||
0 V<VCELL< 5 V; –40oC<TA<125oC | –7.9 | 6.9 | mV | |||
VACC_MAIN_GPIO_RATIO | Measured GPIO from Main ADC/measured TSREF from Main ADC | 0.08 V<VIN<0.2 V, 85oC<TA<125oC | –0.20 | 0.20 | % | |
0.2 V<VIN<4.6 V, –40oC < TA<105oC | –0.20 | 0.20 | % | |||
4.6 V < VIN<4.8 V, –40oC<TA < –20oC | –0.30 | 0.30 | % | |||
VACC_AUX_GPIO_RATIO | Measured GPIO from AUX ADC/measured TSREF from AUX ADC | 0.08 V<VIN<0.2 V, 85oC<TA<125oC | –0.20 | 0.20 | % | |
0.2 V<VIN<4.6 V, –40oC < TA<105oC | –0.20 | 0.20 | % | |||
4.6 V<VIN<4.8 V, –40oC < TA< –20oC | –0.30 | 0.30 | % | |||
VACC_MAIN_GPIO_ABS | Total channel accuracy for GPIO measurement (Main ADC) | 0.08 V < VIN<0.2 V, 85oC < TA<125oC | –4.00 | 4.00 | mV | |
0.2 V<VIN<4.6 V, –40oC < TA<105oC | –5.00 | 3.00 | mV | |||
4.6 V < VIN<4.8 V, –40oC<TA < –20oC | –4.00 | 4.00 | mV | |||
VACC_AUX_GPIO_ABS | Accuracy from AUX ADC on GPIO | 0.08 V < VIN<0.2 V, 85oC < TA < 125°C | –6.00 | 6.00 | mV | |
0.2 V < VIN<4.6 V, –40°C < TA<105°C | –6.00 | 6.00 | mV | |||
4.6 V < VIN< 4.8 V, –40°C <TA < –20°C | –6.00 | 6.00 | mV | |||
VACC_MAIN_BB | Total channel accuracy for (BBP-BBN) from Main ADC | LPF_BB[2:0] = 0x00 | –1.1 | 1.1 | mV | |
VACC_AUX_BB | Total channel accuracy for (BBP-BBN) from AUXADC | –4 | 4 | mV | ||
VACC_AUX_BAT | AUX ADC measurement accuracy for BAT pin | Vbat pack range: 32 V to 72 V, TA = –40oC to 125oC | –225 | 135 | mV | |
VACC_AUX_REFL | AUX ADC measurement result | 1.092 | 1.1 | 1.106 | V | |
VACC_AUX_VBG2 | AUX ADC measurement result | 1.092 | 1.1 | 1.106 | V | |
VACC_AUX_VCM | AUX ADC measurement result | 2.400 | 2.5 | 2.550 | V | |
VACC_AUX_AVAO_REF | AUX ADC measurement result | 2.400 | 2.47 | 2.550 | V | |
VACC_AUX_AVDD_REF | AUX ADC measurement result | 2.400 | 2.47 | 2.550 | V | |
VACC_AUX_OVDAC | AUX ADC measurement result | Setting at 4.475 V; TA = –20°C to 65oC | 4.450 | 4.500 | V | |
VACC_AUX_OVDAC | AUX ADC measurement result | Setting at 4.475 V; TA = –40°C to 105°C | 4.445 | 4.500 | V | |
VACC_AUX_OVDAC | AUX ADC measurement result | Setting at 4.475 V; TA = –40°C to 125oC | 4.445 | 4.500 | V | |
VACC_AUX_OVDAC | AUX ADC measurement result | Setting at 3.8 V | 3.770 | 3.825 | V | |
VACC_AUX_OVDAC | AUX ADC measurement result | Setting at 3 V | 2.970 | 3.030 | V | |
VACC_AUX_UVDAC | AUX ADC measurement result | Setting at 3.1 V | 3.095 | 3.1 | 3.150 | V |
VACC_AUX_VCBDONEDAC | AUX ADC measurement result | Setting at 4 V | 3.950 | 4 | 4.050 | V |
VACC_AUX_OTDAC | AUX ADC measurement result | Setting at 39% | 1.900 | 1.95 | 2.000 | V |
VACC_AUX_UTDAC | AUX ADC measurement result | Setting at 80% | 3.950 | 4 | 4.050 | V |
VACC_MAIN_TSREF | Main ADC measurement result | 4.975 | 5 | 5.025 | V | |
VACC_MAIN__DIETEMP | Total channel accuracy for Die Temp1 measurement (±) | 3 | ℃ | |||
VACC_AUX_DIETEMP | Total channel accuracy for Die Temp2 measurement (±) | 6 | ℃ | |||
Reference Voltages | ||||||
VREFH | REFHP to REFHM voltage | 4.975 | 5 | 5.025 | V | |
HW Voltage Comparator/Protector (CELL OV/UV) | ||||||
VOV_COMP_RANGE | OV comparator detection threshold setting range (not accuracy) | Step of 25 mV | 2700 | 3000 | mV | |
Step of 25 mV | 3600 | 3800 | mV | |||
Step of 25 mV | 4175 | 4500 | mV | |||
VOV_COMP_HYS | OV
comparator hysteresis after detection |
50 | mV | |||
VOV_COMP_ACC | OV comparator accuracy | TA = –20oC to 65oC | –24 | 24 | mV | |
TA = –40oC to 105oC | –28 | 28 | mV | |||
VUV_COMP_RANGE | UV comparator detection threshold setting range (not accuracy) | Step of 50 mV | 1200 | 3100 | mV | |
VUV_COMP_HYS | UV comparator hysteresis after detection | 50 | mV | |||
VUV_COMP_ACC | UV comparator accuracy | TA = –20oC to 65oC | –35 | 35 | mV | |
TA = –40oC to 105oC | –50 | 50 | mV | |||
HW Temperature Comparator/Protector (NTC OT/UT) | ||||||
VOT_COMP_RANGE | OT comparator detection threshold setting range (not accuracy) | Step of 1%, ratiometric with respect to TSREF | 10 | 39 | % | |
VOT_COMP_HYS | OT comparator hysteresis after detection | 2 | % | |||
VOT_COMP_ACC | OT comparator accuracy | –0.5 | 0.5 | % | ||
VUT_COMP_RANGE | UT comparator detection threshold range | Step of 2%, ratiometric with respect to TSREF | 66 | 80 | % | |
VUT_COMP_HYS | UT comparator hysteresis after detection | 2 | % | |||
VUT_COMP_ACC | UT comparator accuracy | –0.5 | 0.5 | % | ||
Digital I/Os (TX, RX, GPIO, SPI controller) | ||||||
VOH | Output as logic level high (TX, GPIO as output) | GPIO is configured as output. IOUT = 1 mA | VCVDD–0.3 | V | ||
VOL | Output as logic level low (TX, NFAULT, GPIO as output) | GPIO is configured as output. IOUT = 1 mA | 0.3 | V | ||
VIH | Input as logic level high (RX, GPIO as fault input) | GPIO is configured as input. IOUT = 1 mA | 0.75 × VCVDD | V | ||
VIL | Input as logic level low (RX, GPIO as fault input) | GPIO is configured as input. IOUT = 1 mA | 0.25 × VCVDD | V | ||
RWK_PU | GPIO weak pullup resistance | 20 | 37 | 60 | KΩ | |
RWK_PD | GPIO weak pulldown resistance | 20 | 40 | 60 | KΩ | |
COML and COMH | ||||||
RDCTX | Transmitter output impedance (COML and COMH) | 18 | Ω | |||
RDCCM | Common mode impedance (COML and COMH) | 45 | kΩ | |||
VDCCM | Common mode voltage (COML and COMH) | 2.21 | 2.5 | 2.76 | V | |
VCOMM_DATA1 | Receiver threshold range (VCOMP– VCOML) form communication | CODE:0 | 0.4 | 1.2 | V | |
VCOMM_TONE1 | Receiver threshold range (VCOMP – VCOML) form Tone | CODE:0 | 0.4 | 1.2 | V |