JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x034D | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | CPOL | CPHA | NUMBIT[4:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
CPOL = | Sets the SCLK polarity. 0 = Idles low and clocks high 1 = Idles high and clocks low | |||||||
CPHA = | Sets the edge of SCLK where data is sampled on MISO. 0 = Leading clock transition 1 = Trailing clock transition | |||||||
NUMBIT[4:0] = | SPI transaction length. Set the number of SPI bits to read/write. 00000 = 24-bit 00001 = 1-bit 00010 = 2-bit : 10111 = 23-bit All others = 23-bit |