JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0337 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | BIST_NO_ RST | PWR_BIST_ GO | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
BIST_NO_RST = | Use for further diagnostic if the power supply BIST detects a
failure. When this bit is set to 1, and then BIST cycle is run using
[PWR_BIST_GO], the device will not clear the
FAULT_PWR1 and FAULT_PWR2 register, and does not
deassert the NFAULT signal at the end of BIST cycle. 0 = Cycle through BIST on the LDO comparators. The FAULT_PWR* registers are reset to 0 and NFAULT is deasserted at the end of each LDO BIST run. 1 = Cycle through BIST on the LDO comparators. The FAULT_PWR* registers are not reset to 0, and NFAULT remains asserted at the end of each LDO BIST run. | |||||||
PWR_BIST_GO = | When written to 1, the power supply BIST diagnostic will start.
Any change in [BIST_NO_RST] has no effect until this bit is
written to 1 again. The bit self-clears. 0 = Ready 1 = Start power supply BIST diagnostic. |