JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The DEBUG_COMM* and DEBUG_OTP registers are a form of fault status showing lower hierarchy level of fault information for some of the bits in FAULT_COMM1, FAULT_COMM2, and FAULT_OTP.
Table 8-24 shows the hierarchy relationship. See Section 8.5 for the register description details.
Low-level Fault Register | Low-level Register Bit | Associated DEBUG Registers | |
---|---|---|---|
FAULT_COMM1 | [UART_RC] | Fault related to received command frame from UART | DEBUG_UART_RC |
[UART_RR] [UART_TR] | Fault related to received or transmitted response frame from UART | DEBUG_UART_RR_TR | |
FAULT_COMM2 | [COMH_BIT] | Fault related to error in a byte from COMH | DEBUG_COMH_BIT |
[COMH_RC] | Fault related to received command frame from COMH | DEBUG_COMH_RC | |
[COMH_RR] [COMH_TR] | Fault related to received or transmitted response frame from COMH | DEBUG_COMH_RR_TR | |
[COML_BIT] | Fault related to error in a byte from COML | DEBUG_COML_BIT | |
[COML_RC] | Fault related to received command frame from COML | DEBUG_COML_RC | |
[COML_RR] [COML_TR] | Fault related to received or transmitted response frame from COML | DEBUG_COML_RR_TR | |
FAULT_OTP | [SEC_DET] | Single error correction in OTP | DEBUG_OTP_SEC_BLK |
[DED_DET] | Double error correction in OTP | DEBUG_OTP_DED_BLK |