JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | BAT, VC* (except VC0), CB* (except CB0), NFAULT, BBP, BBN to AVSS (2)(3) | –0.3 | 100 | V |
CB0, VC0 to AVSS | –0.3 | 5.5 | V | |
VCn to VCn-1, n = 1 to 16 (2) | –80 | 80 | V | |
CBn to CBn-1, n = 1 to 16 (3) | –0.3 | 16 | V | |
BBP to BBN | –80 | 80 | V | |
LDOIN to AVSS | –0.3 | 9 | V | |
NPNB to AVSS | –0.3 | 10 | V | |
AVDD to AVSS | –0.3 | 5.5 | V | |
DVDD to DVSS | –0.3 | 1.98 | V | |
CVDD to CVSS | –0.3 | 6 | V | |
TSREF to AVSS | –0.3 | 5.5 | V | |
REFHP to REFHM | –0.3 | 5.5 | V | |
NEG5V to AVSS | –5.5 | 0 | V | |
TX, RX to AVSS | –0.3 | 6 | V | |
COMHP, COMHN, COMLP, COMLN to CVSS | –20 | 20 | V | |
COMHP to COMHN, COMLP to COMLN | –5.5 | 5.5 | V | |
GPIO* to AVSS | –0.3 | 5.5 | V | |
CB* current | Max of 8 cell in balancing at 75oC ambient | 240 | mA | |
I/O current | GPIO*, RX, TX current | 10 | mA | |
TOTP_PROG | Device will not start OTP programming above this temperature | 55 | °C | |
TA | Ambient temperature | –40 | 130 | °C |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |