JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT_RANGE | Total module voltage, full functionality, no OTP programming | 9 | 80 | V | |
VBAT_OTP_RANGE | Total module voltage, full functionality, OTP programming allow | 11 | 80 | V | |
VCELL_RANGE | VCn – VCn-1, where n = 2 to 16 | –1 | 5 | V | |
VC1 – VC0 | 0 | 5 | V | ||
VC0, CB0 to AVSS | –0.3 | 5 | V | ||
VC1, VC2, CB1, CB2 to AVSS | –0.3 | 80 | V | ||
VCn, CBn to AVSS, where n = 3 to 16 | 3 | 80 | V | ||
VBB_RANGE | VBBP – VBBN | –600 | 800 | mV | |
VCB_RANGE | CBn – CBn-1, where n = 1 to 16 | 0 | 5 | V | |
VIO_RANGE | RX, TX, NFAULT | 0 | CVDD | V | |
VGPIO_RANGE | GPIOn input, where n = 1 to 8 | 0.2 | 4.8 | V | |
IIO | GPIOn, RX, TX, where n = 1 to 8 | 5 | mA | ||
TA | Operation temperature | –40 | 105 | °C |