JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
When the device is reset or enters ACTIVE from SLEEP, the MCU performs a dummy write and read to synchronize the DLL on the daisy chain devices.
In the device reset case, if device address is not programmed in OTP. MCU must perform an auto-address. The DLL synchronization is part of the step. If device address is programmed in OTP, auto-address is not required after device reset. However, MCU should perform a dummy write and dummy read steps shown in Table 8-19, step1 and step5 to synchronize the DLL.
When the device goes from SLEEP to ACTIVE using SLEEPtoACTIVE signal, the device is not reset. However, it is recommend to do a 1-data-byte dummy write and read to ensure robustness. Follow the similar dummy write and read steps in Table 21, but only write and read to OTP_ECC_DATAIN1.