SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 5-24 shows configuration pins assignment to functions when boot mode is the eMMC Boot using a UDA boot mode (BOOTMODE[6:3]=1000b). Note that eMMC Boot using alternate eMMC Boot (BOOTMODE[6:3]=1001b) does not have any extra bootmode configuration fields. See Section 5.4.4.1 for more information.
eMMC Boot Configuration Fields | |||
---|---|---|---|
BOOTMODE Pins | Field | Value | Description |
9 (13(1)) | Port | 0 | MMCSD Port 0 (8 bit width). This bit must be set to 0 |
1 | Reserved | ||
7 | FS/Raw | 0 | Filesystem mode |
1 | Raw Mode |
MMC Port 0 has no pin mux because the pins are dedicated.
MMC0_CLKLB signal is not pinned out on the device. The pinmux configuration enables the input buffer of the internal loopback clock.