SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
If an image sensor with built-in WDR functionality is used, and that sensor outputs data in a companded format, this LUT can be used to reverse the companding function in the sensor and feed linear data into the iridix core. This LUT has 257 entries.
GLBCE_WDR_GAMMA_LUT_00
GLBCE_WDR_GAMMA_LUT_01
... repeat untill ...
GLBCE_WDR_GAMMA_LUT_256
Recommended values (in decimal):
0:5887:10263:13117:15287:17058:18564:19881:21055:22117:23088:23984:24818:25597:26330
:27021:27677:28301:28896:29466:30011:30536:31040:31527:31997:32451:32891:33318:33733
:34135:34527:34908:35280:35643:35996:36342:36680:37010:37333:37650:37960:38264:38562
:38854:39141:39423:39700:39972:40239:40502:40761:41016:41266:41513:41756:41996:42232
:42465:42694:42921:43144:43364:43582:43797:44009:44218:44425:44629:44831:45030:45228
:45423:45615:45806:45995:46181:46366:46548:46729:46908:47085:47260:47434:47606:47776
:47945:48112:48277:48441:48604:48765:48924:49083:49239:49395:49549:49702:49854:50004
:50153:50301:50448:50593:50738:50881:51024:51165:51305:51444:51582:51719:51855:51990
:52124:52257:52389:52521:52651:52781:52909:53037:53164:53290:53415:53540:53663:53786
:53908:54030:54150:54270:54389:54507:54625:54742:54858:54974:55089:55203:55316:55429
:55541:55653:55764:55874:55984:56093:56202:56310:56417:56524:56630:56736:56841:56945
:57049:57153:57256:57358:57460:57561:57662:57763:57863:57962:58061:58159:58257:58355
:58452:58548:58645:58740:58835:58930:59025:59118:59212:59305:59398:59490:59582:59673
:59764:59855:59945:60035:60124:60213:60302:60390:60478:60566:60653:60740:60827:60913
:60999:61084:61169:61254:61338:61422:61506:61589:61673:61755:61838:61920:62002:62083
:62164:62245:62326:62406:62486:62566:62645:62724:62803:62882:62960:63038:63115:63193
:63270:63347:63423:63500:63576:63651:63727:63802:63877:63952:64026:64101:64175:64248
:64322:64395:64468:64541:64613:64685:64757:64829:64901:64972:65043:65114:65185:65255
:65325:65395:65465:65535