General-purpose op amps
Our portfolio of general-purpose op amps include cost-effective options to meet your system needs
Browse by category
Select by parametric specification
Industry-standard op amps
Select an industry-standard op amp, like LM358, TL074 or LM2904, from the largest and highest-quality op amp portfolio covering a wide range of supply voltages.
Specialized op amps
Select from our portfolio of amplifiers with specialized features to help meet your design goals.
World's smallest op amps
Shrink your board with the world’s smallest general-purpose amplifier packages which go down to 0.8 x 0.8 mm.
Rail-to-rail I/O op amps
Enhance dynamic range and signal integrity with our RRIO op amps.
New products
Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA)
Approx. price (USD) 1ku | 0.348
Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier
Approx. price (USD) 1ku | 0.327
Automotive, quad, 16V 1.1MHz low-power (0.12mA) operational amplifier
Approx. price (USD) 1ku | 0.377
Automotive, single-channel, 24-V, 25-MHz high-output-current (150 mA) operational amplifier
Approx. price (USD) 1ku | 0.696
Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier
Approx. price (USD) 1ku | 0.224
Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier
Approx. price (USD) 1ku | 0.2
Why choose our general-purpose op amps?
Pin-to-pin packages
Simplify your design process with a pin-to-pin alternative to existing amplifier solutions, available in industry-standard packages with footprints as small as 0.8mm by 0.8mm.
Continuity of supply
Meet your high-volume demands and ensure continuity of supply with our increased manufacturing capacity.
Product longevity
Our inventory and manufacturing strategies have enabled us to maintain production of our amplifiers for more than 20 years.
Improved performance
Our commodity devices and specialized op amps have upgraded specifications for both general-performance and unique functions.