DP83TC812R-Q1
- Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
- Passes Level IV emissions with Integrated LPF
- TC-10 compliant with < 20µA sleep current
- SAE J2962-3 EMC compliant
- Configurable I/O voltages: 3.3 V, 2.5 V, and 1.8 V
- MAC interfaces: MII, RMII, RGMII and SGMII
- Optional separate voltage rail for MAC interface pins (3.3 V, 2.5 V, 1.8 V)
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125 °C ambient operating temperature
- ±8-kV HBM ESD for pins 12 and 13
- IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8-kV contact discharge
- IEEE 1588 SFD support
- TSN compliant with 802.3br frame pre-emption support
- Low active power operation: < 230 mW
- Diagnostic tool kit
- Signal quality indication (SQI)
- Time domain reflectometry (TDR)
- Electrostatic discharge sensor
- Voltage sensor
- PRBS Built-in Self-Test
- Loopbacks
- VQFN, wettable flank packaging
- Functional Safety-Capable
This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC812-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package. This device is pin-2-pin compatible with DP83TG720 (1000BASE-T1). It is also form factor compatible with DP83TC811. This would allow for a single PCB layout to be used for DP83TC811, DP83TC812, DP83TC814, and DP83TG720.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AWR2944EVM — AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC
The AWR2944 evaluation module (EVM) is an easy-to-use platform for evaluating the AWR2944 mmWave system-on-chip (SoC) radar sensor, which has direct connectivity to the DCA1000EVM (sold separately).
The AWR2944EVM kit contains everything required to start developing software for the on-chip C66x (...)
DP83TC812EVM-MC — DP83TC812 evaluation module for 100Mbs media converter
media converter to enable bit-error rate testing and interoperability testing. There is an onboard MSP430F5529
for use with the USB2MDIO graphical user interface tool. DP83867 is provided for copper (...)
ETHERNET-SW — Ethernet PHY Linux drivers & tools
The USB-2-MDIO software lets you directly access the registers during debug and (...)
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Supported products & hardware
Products
Ethernet PHYs
Hardware development
Evaluation board
Development kit
Software
Driver or library
DP83TC812-SCHEMATIC-REVIEW-CHECKLIST — DP83TC812 Schematic Review Checklist
Supported products & hardware
Products
Ethernet PHYs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar
TIDEP-01027 — High-end corner radar reference design
Package | Pins | Download |
---|---|---|
VQFN (RHA) | 36 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.