Home Interface Ethernet ICs Ethernet PHYs

DP83TG720R-Q1

ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII

DP83TG720R-Q1

ACTIVE

Product details

Datarate (Mbps) 1000BASE-T1 Interface type RGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE802.3bp & Open Alliance (OA) compliant, Integrated LPF, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 1000BASE-T1 Interface type RGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE802.3bp & Open Alliance (OA) compliant, Integrated LPF, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² 6 x 6
  • IEEE802.3bp 1000BASE-T1 compliant
  • Open Alliance TC12 Interoperability and EMC compliant
    • Interoperability tested with OA/IEEE compliant PHYs
    • EMC immunity Class-IV compliant for UTP (unshielded twisted pair)
  • Integrated LPF on MDI pins
  • MAC Interface: RGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Pin compatible with TI’s 100BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Power savings features:
    • Standby and sleep
    • Local and remote wake-up
  • Diagnostic tool kit
    • High accuracy temperature monitor
    • Voltage monitor
    • ESD event monitor
    • Data throughput calculator: inbuilt MAC packet generator, counter and error checker
    • Link quality monitoring
    • Cable open and short fault detection
    • Loopback modes
  • 25 MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8 kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • IEEE802.3bp 1000BASE-T1 compliant
  • Open Alliance TC12 Interoperability and EMC compliant
    • Interoperability tested with OA/IEEE compliant PHYs
    • EMC immunity Class-IV compliant for UTP (unshielded twisted pair)
  • Integrated LPF on MDI pins
  • MAC Interface: RGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Pin compatible with TI’s 100BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Power savings features:
    • Standby and sleep
    • Local and remote wake-up
  • Diagnostic tool kit
    • High accuracy temperature monitor
    • Voltage monitor
    • ESD event monitor
    • Data throughput calculator: inbuilt MAC packet generator, counter and error checker
    • Link quality monitoring
    • Cable open and short fault detection
    • Loopback modes
  • 25 MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8 kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature

The DP83TG720R-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device supports RGMII for interfacing with a MAC.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is front print compatible to TI’s 100BASE-T1 PHY enabling design scalability with single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720R-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This enables system level datapath tests/optimizations without dependency on MAC.

The DP83TG720R-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device supports RGMII for interfacing with a MAC.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is front print compatible to TI’s 100BASE-T1 PHY enabling design scalability with single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720R-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This enables system level datapath tests/optimizations without dependency on MAC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DP83TG720S-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII Pin-to-pin device that supports RGMII & SGMII
Similar functionality to the compared device
DP83TC812R-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII Similar functionality device in the 100BASE-T1 PHY family with TC-10 support
DP83TC813R-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY Similar functionality device in the 100BASE-T1 PHY family with a smaller footprint and TC-10 support
DP83TC814R-Q1 ACTIVE Low-power 100BASE-T1 automotive Ethernet PHY without TC10 Similar functionality device in the 100BASE-T1 PHY family without TC-10 support

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TG720EVM-MC — DP83TG720 evaluation module for 1Gbps media converter

The DP83TG720EVM-MC is a media converter evaluation board designed to demonstrate the performance and unique features of the DP83TG720 Ethernet Physical Layer Transceiver. DP83867E, a standard Ethernet PHY, is connected to DP83TG720R-Q1 over RGMII to support connection with any standard 1Gbps (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

ETHERNET-SW — Ethernet PHY Linux drivers & tools

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY Linux drivers & tools
Simulation model

IBIS model for DP83TG720S and DP83TG720R

SNLM243.ZIP (1130 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RHA) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos