LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator | TI.com

LM5001 (ACTIVE)

3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

 

Description

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

Features

  • AEC-Q100 Qualified (TJ = –40°C to 125°C)
  • Integrated 75-V N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from
    3.1 V to 75 V
  • Integrated High Voltage Bias Regulator
  • Adjustable Output Voltage
  • 1.5% Output Voltage Accuracy
  • Current Mode Control with Selectable
    Compensation
  • Wide Bandwidth Error Amplifier
  • Integrated Current Sensing and Limiting
  • Integrated Slope Compensation
  • 85% Maximum Duty Cycle Limit
  • Single Resistor Oscillator Programming
  • Oscillator Synchronization Capability
  • Enable / Undervoltage Lockout (UVLO) Pin
  • Thermal Shutdown

WEBENCH ® Designer LM5001

  Min   Max Range
Vin -  V 3.10 to 75.00
Vout  V 3.10 to 75.00V
Iout  A 1.00A
Ambient Temp   °C -40 to 125 °C
Product Option
Use Isolated Output?

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
LM5001 Order now 3.1     75     1.26     75     1     1     50     1500     3.1     Enable
Frequency Synchronization
UVLO Adjustable    
85     -40 to 125     Converter     Catalog     SOIC | 8
WSON | 8    
LM2733 Order now 2.7     14     3     40     1.5     1     400     1850     1.1     Enable
Light Load Efficiency    
96     -40 to 125     Converter     Catalog     SOT-23 | 5    
LM5001-Q1 Order now 3.1     75     1.26     75     1     1     225     1500     3.1     Enable
Frequency Synchronization
UVLO Adjustable    
85     -40 to 125     Converter     Automotive     SOIC | 8    
LM5002 Order now 3.1     75     1.26     75     0.5     1     50     1500     3.1     Enable
Frequency Synchronization    
85     -40 to 125     Converter     Catalog     SOIC | 8
WSON | 8    
TPS55340 Order now 2.9     32     3     38     6.6     1     100     1200     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
90     -40 to 150     Converter     Catalog     HTSSOP | 14
WQFN | 16    
TPS61170 Order now 3     18     3     38     1.2     1     1000     1200     2.3     Enable
Light Load Efficiency    
93     -40 to 85     Converter     Catalog