LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter | TI.com

LM5161 (ACTIVE) Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter

 

Description

The LM5161 is a 100-V, 1-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The constant-ON-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The ON-time varies inversely with input voltage resulting in nearly constant switching frequency. Peak and valley current limit circuits protect against overload conditions. The under-voltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The FPWM input pin in LM5161 selects either the forced continuous conduction mode (CCM) under all load levels or the discontinuous conduction mode (DCM) under light or no load conditions. When operating in forced CCM, the LM5161 supports the multiple output and isolated Fly-Buck applications. When programmed for the DCM operation, the LM5161 provides a tightly regulated buck output without any additional external feedback ripple injection circuit.

Features

  • Wide 4.5-V to 100-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
    • No Schottky Diode Required
  • 1-A Maximum Load Current
  • Constant ON-Time Control
    • No External Loop Compensation
    • Fast Transient Response
  • Selectable DCM Buck Operation at Light Load
  • CCM Option Supports Multi-Output Fly-Buck™
  • No External Ripple circuit needed (at FPWM = 0)
  • Nearly Constant Switching Frequency
  • Frequency Adjustable Up to 1 MHz
  • Programmable Soft-Start Time
  • Prebias Start-Up
  • Peak Current Limiting Protection
  • Adjustable Input UVLO and Hysteresis
  • ±1% Feedback Voltage Reference
  • Thermal Shutdown Protection
  • Create a Custom Design Using the LM5161 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM5161

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Vout 2  V
Iout 2  A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Flybuck converters Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switching frequency (Max) (kHz) Soft start Features Operating temperature range (C) Topology
LM5161 Order now 4.5     100     2     92     1000     Adjustable     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
-40 to 125     Buck
Inverting Buck-Boost    
LM5010 Order now 8     75     2.5     70     1000     Adjustable     Enable
Over Current Protection    
-40 to 125     Buck
Inverting Buck-Boost    
LM5010A Order now 6     75     2.5     70     1000     Adjustable     Enable
Over Current Protection    
-40 to 150     Buck
Inverting Buck-Boost    
LM5160A Order now 4.5     65     2     60     1000     Adjustable     Enable
Forced PWM
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
-40 to 125     Buck
Inverting Buck-Boost    
LM5164 Order now 6     100     1.2     90     1000     Fixed     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
-40 to 150     Buck
Inverting Buck-Boost    
LM5164-Q1 Order now 6     100     1.2     90     1000     Fixed     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
-40 to 150     Buck
Inverting Buck-Boost    
LM5575 Order now 6     75     1.23     70     500     Adjustable     Enable
Frequency Synchronization
Over Current Protection
Tracking    
-40 to 125     Buck
Inverting Buck-Boost