LM95214 ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface | TI.com

LM95214
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±2°C Quad Remote and Local Temperature Sensor with SMBus Interface

 

Description

The LM95214 device is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface that can very accurately monitor the temperature of four remote diodes as well as its own temperature. The four remote diodes can be external devices such as microprocessors, graphics processors that target the ideality of a 2N3904 transistor or diode-connected 2N3904s.

The LM95214 reports temperature in two different formats for +127.875°C/–128°C range and 0°C/255°C range. The LM95214 TCRIT1, TCRIT2 and TCRIT3 outputs are triggered when any unmasked channel exceeds its corresponding programmable limit and can be used to shutdown the system, to turn on the system fans or as a microcontroller interrupt function. The current status of the TCRIT1, TCRIT2, and TCRIT3 pins can be read back from the status registers. Mask registers are available for further control of the TCRIT outputs.

Two LM95214 remote temperature channels have programmable digital filters while the other two remote channels use a fault-queue to minimize unwanted TCRIT events when temperature spikes are encountered.

For optimum flexibility and accuracy, each LM95214 channel includes registers for offset correction. A three-level address pin allows connection of up to 3 LM95214s to the same SMBus master. The LM95214 includes power saving functions such as: programmable conversion rate, shutdown mode, and disabling of unused channels.

Features

  • Accurately Senses Die Temperature of 4 Remote ICs or Diode Junctions and Local Temperature
  • Local Temperature Accuracy ±2.0°C (Maximum)
  • Remote Diode Temperature Accuracy ±1.1°C (Maximum)
  • Supply Voltage: 3 V to 3.6 V
  • Average Supply Current (1-Hz Conversion Rate) 0.57 mA (Typical)
  • Programmable Digital Filters and Analog Front-End Filter
  • 0.125°C LSB Temperature Resolution
  • 0.03125°C LSB Remote Temperature Resolution With Digital Filter Enabled
  • Signed Format: +127.875°C/–128°C Remote Range
  • Unsigned Format: 0°C/255°C Remote Range
  • Remote Diode Fault Detection, Model Selection, and Offset Correction
  • Mask and Status Register Support
  • 3 Programmable TCRIT Outputs With Programmable Shared Hysteresis and Fault-Queue
  • Programmable Conversion Rate and Shutdown Mode One-Shot Conversion Control
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Three-Level Address Pin

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
LM95214 Order now Remote     I2C, SMBus, 2-Wire     2     11     -40 to 140     3     3.6     800     One-shot conversion
ALERT    
4     3     Catalog     WSON | 14     14WSON: 16 mm2: 4 x 4 (WSON | 14)     1.00 | 1ku    
LM95234 Order now Remote     I2C, SMBus, 2-Wire     2     11     -40 to 140     2.7     5.5     800     One-shot conversion
ALERT    
4     3     Catalog     WSON | 14     14WSON: 16 mm2: 4 x 4 (WSON | 14)     1.03 | 1ku