TAS6424L-Q1 27-W, 2-MHz Digital Input 4-Channel Automotive Class-D Audio Amplifier | TI.com

TAS6424L-Q1 (ACTIVE)

27-W, 2-MHz Digital Input 4-Channel Automotive Class-D Audio Amplifier

 

Description

The TAS6424L-Q1 device is a four-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 27 W into 2 Ω at 10% THD+N from a 14.4 V supply . The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.

The wide supply-voltage range from 4.5 V to 18 V helps minimize audio artefacts in start-stop applications

The device incorporates all the functionality required to perform in the demanding OEM applications area. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection AC-coupled tweeters to help to reduce test time during the manufacturing process.

The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.

For a pin compatible two-channel devices see the TAS6422-Q1 device.

Features

  • Qualified for Automotive Applications
  • Audio Inputs
    • 4 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V
    • 27 W, 10% THD Into 2 Ω at 14.4 V
    • 80 W, 10% THD Into 2 Ω at 18 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V
    • THD+N < 0.03% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Runs Without Input Clocks
    • AC Diagnostic for Tweeter detection
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • EVM Passes CISPR25-L5 EMC Specification
    • 4.5 V to 18 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
Power to parallel bridge tied load (Max) (W)
Sampling Rate (Max) (kHz)
PSRR (dB)
Operating temperature range (C)
Rating
TAS6424L-Q1 TAS6422-Q1 TAS6424-Q1 TAS6424M-Q1
Digital Input     Digital Input     Digital Input     Digital Input    
Class-D     Class-D     Class-D     Class-D    
4     Stereo     4     4    
4.5     4.5     4.5     4.5    
18     26.4     26.4     18    
75     75     75     45    
2     2     1     1    
0.03     0.03     0.02     0.02    
165     120     165     165    
I2C     I2C     I2C     I2C    
Closed     Closed     Closed     Closed    
4.5     4.5     4.5     4.5    
18     26.4     26.4     18    
70     150     150     90    
96     96     96     96    
70     75     75     75    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
Automotive     Automotive     Automotive     Automotive