UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory | TI.com

UCD3138064 (ACTIVE)

Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

 

Parametrics

Compare all products in Digital power isolated controllers Email Download to Excel
Part number Order Number of outputs Frequency (Max) (kHz) A/D channels Analog comparators Communications Compensator DPWM resolution (ps) GPIOs Number of digital power peripheral feedback loops Non-volatile memory Processor Operating temperature range (C) Rating Package Group Package size: mm2:W x L (PKG)
UCD3138064 Order now 8     2000     14     7     1 I2C
1 PMBUS
1 SPI
1 UART
2 UART    
2-pole/2-zero (PID hardware)     250     30     3     2kB (Data)
64kB (Program)    
31.25MHz
32-bit ARM7    
-40 to 125     Catalog     VQFN | 64
WQFN | 40    
64VQFN: 81 mm2: 9 x 9 (VQFN | 64)
40WQFN: 36 mm2: 6 x 6 (WQFN | 40)