LM71-Q1
- LM71Q is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow
- 5-Pin SOT-23 Package or 6-Pin No-Pull-Back WSON Package
- Operates Over a Full −40°C to +150°C Range
- SPI and MICROWIRE Bus Interface
- Key Specifications:
- Supply Voltage: 2.65V to 5.5V
- Supply Current
- Operating: 300 µA (typ)
- 550 µA (max)
- Temperature Accuracy
- −10°C to +65°C: ±1.5°C (max)
- −40°C to 150°C: +3/− 2°C (max)
- Temperature Resolution: 31.25 m°C
The LM71 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23 or the 6-pin WSON (no pull back) package. The host can query the LM71 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.
The LM71 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.
The LM71’s 2.65V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications. The LM71Q is available in the 5-lead SOT-23 package only.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM71/LM71Q SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor datasheet (Rev. E) | 16 Aug 2018 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Technical article | How to maximize powertrain efficiency and reliability with high-accuracy temperatu | PDF | HTML | 10 May 2021 | |
Application note | LM71/LM71-Q1 Errata | 13 Jul 2018 | ||
Technical article | How to use temperature sensors to protect an automotive transmission | PDF | HTML | 31 May 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
Package | Pins | Download |
---|---|---|
SOT-23 (DBV) | 5 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.