RF amplifiers

Meet your performance and bandwidth needs with our RF amplifiers

parametric-filterView all products
Our RF amplifiers for aerospace and defense, test and measurement, and wireless infrastructure applications offer a wide range of frequencies from DC to 8 GHz. Our portfolio offers strong OIP3 linearity performance and industry-leading HD2/HD3 distortion performance while helping you optimize system cost and space.

Browse by category

TRF1108
RF FDAs

10MHz to 12GHz 3dB bandwidth differential to single-ended RF amplifier with active balun

Approx. price (USD) 1ku | 42

TRF0208-SP
RF FDAs

Radiation-hardness-assured (RHA), near-DC to 11GHz 3dB BW single-ended to differential RF amplifier

TRF0208-SEP
RF FDAs

Radiation-tolerant, near-DC to 11GHz 3dB BW single-ended to differential RF amplifier

TRF1305B2
RF FDAs

DC to 7.6GHz, 3dB BW, 10dB gain, dual RF fully-differential amplifier with common-mode control

Approx. price (USD) 1ku | 19.49

Design & development resources

Evaluation board
AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235
The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is (...)
Reference design
Cascaded LMH5401 and LMH6401 reference design

A wideband single-ended to differential conversion reference design in both DC- and AC- coupled applications is presented. The design evaluates the performance of the LMH5401 and LMH6401 cascade and offers insight into the design.

Reference designs related to RF amplifiers

Use our reference design selection tool to find designs that best match your application and parameters.