Sensing Products

Hall effect sensors

Low power, highly reliable, cost-optimized solutions for magnetic position sensing

Hall effect latch & switch

Hall effect latches & switches

Hall effect switches and latches indicate the presence or absence of magnetic fields.

  • Digital output
  • Wide voltage and temperature range
  • Ultra-low power options

Linear Hall effect sensors

Linear Hall effect sensors measure magnitude of magnetic fields.

  • Analog and PWM output options
  • Unipolar option doubles voltage swing
  • Flexible Vcc, package, and sensitivity options

Latch functionality

Unipolar switch functionality

Hall effect latches require alternating north and south magnetic poles to toggle. They are used in rotary applications, whether for BLDC motor sensors or incremental encoding.

Hall effect switches indicate if a magnet is close by, based on a predefined magnetic threshold. TI offers both omnipolar and unipolar Hall effect switches.

Linear analog output

Linear PWM output

Linear hall effect sensors output a signal that's proportional to magnetic flux density for precise position measurement.

Featured products

DRV5032

Ultra-low power 1.65V to 5.5V Hall effect switch sensor

DRV5012

Ultra-low power digital-latch Hall effect sensor

DRV5055

Ratiometric linear Hall effect sensor

Technical resources

Ask questions, share knowledge, and help solve problems with fellow engineers in TI’s E2E™ Community

Browse TI's library of Hall effect sensor online training videos.

Browse Hall effect sensor use cases. Each application note includes problem analysis, implementation options and related products.

Search part numbers from any supplier and find comparable TI devices.

Hall effect TI Designs

TI Designs are complete board and system-level reference design circuits to help you quickly evaluate and customize your precision system.

Incremental rotary encoder using contactless magnetic sensing

Advance motor with closed-loop speed control featuring magnetic rotor position sensing

Implement a Class 0.2 three-phase energy measurement system that detects magnetic tampering using Hall sensors

Known for robust durability and dependable operation, TI magnetic Hall effect sensors are the simplest solution for any position sensing application. Whether simply detecting the closing of a lid/surface or performing complex motor commutation, TI’s Hall effect sensors will reliably and accurately sense the position in any system.