SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|
| PRRG12 | tosu(TD-TXC) | Output setup time, RGMII[x]_TD[3:0] valid to RGMII[x]_TXC high/low | 10 Mbps 100 Mbps | 1.2 | ns | ||
| 1000 Mbps | 1.05(1) | ns | |||||
| tosu(TX_CTL-TXC) | Output setup time, RGMII[x]_TX_CTL valid to RGMII[x]_TXC high/low | 10 Mbps 100 Mbps | 1.2 | ns | |||
| 1000 Mbps | 1.05(1) | ns | |||||
| PRRG13 | toh(TD-TXC) | Output hold time, RGMII[x]_TD[3:0] valid after RGMII[x]_TXC high/low | 10 Mbps 100 Mbps | 1.2 | ns | ||
| 1000 Mbps | 1.05(1) | ns | |||||
| toh(TX_CTL-TXC) | Output hold time, RGMII[x]_TX_CTL valid after RGMII[x]_TXC high/low | 10 Mbps 100 Mbps | 1.2 | ns | |||
| 1000 Mbps | 1.05(1) | ns |