SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-72 presents the PRU_ICSSG PWM timing conditions.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 7 | pF |