The supported features by the device ePWM are:
- Dedicated 16-bit time-base counter with period and frequency control
- Two independent PWM outputs which can be used in different configurations (with single-edge operation, with dual-edge symmetric operation or one independent PWM output with dual-edge asymmetric operation)
- Asynchronous override control of PWM signals during fault conditions
- Programmable phase-control support for lag or
lead operation relative to other EPWM modules
- Dead-band generation with independent rising and falling edge delay control
- Programmable trip zone allocation of both latched and un-latched fault conditions
- Events enabling to trigger both CPU interrupts and start of ADC conversions
Table 6-36 represents ePWM timing conditions.
Table 6-36 ePWM Timing
Conditionns
| PARAMETER |
MIN |
MAX |
UNIT |
| INPUT CONDITIONS |
| SRI |
Input slew
rate |
1 |
4 |
V/ns |
| OUTPUT CONDITIONS |
| CL |
Output
load capacitance |
2 |
7 |
pF |
Section 6.9.5.7.1 and Section 6.9.5.7.2 present timing and switching characteristics for eHRPWM (see Figure 6-43, Figure 6-44, Figure 6-45, and Figure 6-46).