SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
| 30 pF | 0.115 | |||||
| 2 | tw(TX) | Pulse width, transmit data bit, 15/30 pF high or low | U - 2(1) | U + 2(1) | ns | |
| 3 | tw(RTS) | Pulse width, transmit start bit, 15/30 pF high or low | U - 2(1) | U + 2(1) | ns |
Figure 6-123 UART TimingFor more information, see section Universal Asynchronous Receiver/Transmitter (UART) in the device TRM.