SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK | Production | ||
| BBBBBB | Base production part number | AM6548 | Quad Core High Tier (See Table 4-1, Device Comparison) |
| AM6528 | Dual Core High Tier (See Table 4-1, Device Comparison) | ||
| AM6546 | Quad Core Low Tier (See Table 4-1, Device Comparison) | ||
| AM6526 | Dual Core Low Tier (See Table 4-1, Device Comparison) | ||
| r | Device revision | BLANK | SR 1.0 |
| A | SR 2.0 | ||
| B | SR 2.1 | ||
| PPP | Package Designator | ACD | ACD FCBGA-N784 (23mm × 23mm) Package |
| z | Device Speed | X | High speed grade (see Table 6-1, Speed Grade Maximum Frequency) |
| OTHER | Alternate speed grade | ||
| Yy | Device type | E | All industrial protocols enabled (basic protocols plus EtherCAT slave and POWERLINK slave) |
| BLANK | Basic Industrial protocols enabled | ||
| Tt | Temperature (1) | A | Extended (see Section 6.4, Recommended Operating Conditions) |
| BLANK | Commercial (see Section 6.4, Recommended Operating Conditions) | ||
| F | Functional Safety | BLANK | No safety features |
| F | Safety features enabled including lock-step MCU | ||
| Ss | Security Identifier | S1 | High-Security device, Secure Boot Supported |
| SB | Dummy key High-Security device, Secure Boot Supported | ||
| BLANK | General purpose device | ||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code; For TI use only | ||
| ZZZ | Production Code; For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT—Green package designator | ||
X6580ACD is a prototype part that is functionally equivalent to XAM6548ACDXEAF.
BLANK in the symbol or part number is collapsed so there are no gaps between characters.