SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Octal Serial Peripheral Interface, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Table 6-66 presents timing conditions for OSPI.
| PARAMETER | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| INPUT CONDITIONS | ||||||
| SRI | Input slew rate | All modes | 1 | 6 | V/ns | |
| OUTPUT CONDITIONS | ||||||
| CL | Output load capacitance | All modes | 3 | 10 | pF | |
| PCB CONNECTIVITY REQUIREMENTS | ||||||
| td(Trace Delay) | Propagation
delay OSPI_CLK trace |
Internal Loopback; Internal Pad Loopback |
450 | ps | ||
| Propagation
delay OSPI_LBCLKO trace |
External Board Loopback | 2*L(2)-30 | 2*L(2)+30 | ps | ||
| Propagation
delay OSPI_DQS trace |
DQS | L(2)-30 | L(2)+30 | ps | ||
| td(Trace Mismatch Delay) | Propagation
delay mismatch OSPI_D[i:0](1), OSPI_CSn relative to OSPI_CLK |
All modes | 60 | ps | ||