SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| WKUP_GPIO0_0 | General Purpose Input/Output | IO | AF4 |
| WKUP_GPIO0_1 | General Purpose Input/Output | IO | AF3 |
| WKUP_GPIO0_2 | General Purpose Input/Output | IO | AE3 |
| WKUP_GPIO0_3 | General Purpose Input/Output | IO | AD1 |
| WKUP_GPIO0_4 | General Purpose Input/Output | IO | AC3 |
| WKUP_GPIO0_5 | General Purpose Input/Output | IO | AD3 |
| WKUP_GPIO0_6 | General Purpose Input/Output | IO | AC2 |
| WKUP_GPIO0_7 | General Purpose Input/Output | IO | AC1 |
| WKUP_GPIO0_8 | General Purpose Input/Output | IO | AC5 |
| WKUP_GPIO0_9 | General Purpose Input/Output | IO | AB4 |
| WKUP_GPIO0_10 | General Purpose Input/Output | IO | AB3 |
| WKUP_GPIO0_11 | General Purpose Input/Output | IO | AB2 |
| WKUP_GPIO0_12 | General Purpose Input/Output | IO | V1 |
| WKUP_GPIO0_13 | General Purpose Input/Output | IO | U1 |
| WKUP_GPIO0_14 | General Purpose Input/Output | IO | U2 |
| WKUP_GPIO0_15 | General Purpose Input/Output | IO | U4 |
| WKUP_GPIO0_16 | General Purpose Input/Output | IO | U5 |
| WKUP_GPIO0_17 | General Purpose Input/Output | IO | T2 |
| WKUP_GPIO0_18 | General Purpose Input/Output | IO | T3 |
| WKUP_GPIO0_19 | General Purpose Input/Output | IO | T4 |
| WKUP_GPIO0_20 | General Purpose Input/Output | IO | T5 |
| WKUP_GPIO0_21 | General Purpose Input/Output | IO | R2 |
| WKUP_GPIO0_22 | General Purpose Input/Output | IO | R3 |
| WKUP_GPIO0_23 | General Purpose Input/Output | IO | R4 |
| WKUP_GPIO0_24 | General Purpose Input/Output | IO | R5 |
| WKUP_GPIO0_25 | General Purpose Input/Output | IO | T1 |
| WKUP_GPIO0_26 | General Purpose Input/Output | IO | R1 |
| WKUP_GPIO0_27 | General Purpose Input/Output | IO | P2 |
| WKUP_GPIO0_28 | General Purpose Input/Output | IO | P3 |
| WKUP_GPIO0_29 | General Purpose Input/Output | IO | P4 |
| WKUP_GPIO0_30 | General Purpose Input/Output | IO | P5 |
| WKUP_GPIO0_31 | General Purpose Input/Output | IO | P1 |
| WKUP_GPIO0_32 | General Purpose Input/Output | IO | N2 |
| WKUP_GPIO0_33 | General Purpose Input/Output | IO | N3 |
| WKUP_GPIO0_34 | General Purpose Input/Output | IO | N4 |
| WKUP_GPIO0_35 | General Purpose Input/Output | IO | N5 |
| WKUP_GPIO0_36 | General Purpose Input/Output | IO | M2 |
| WKUP_GPIO0_37 | General Purpose Input/Output | IO | M3 |
| WKUP_GPIO0_38 | General Purpose Input/Output | IO | M4 |
| WKUP_GPIO0_39 | General Purpose Input/Output | IO | M5 |
| WKUP_GPIO0_40 | General Purpose Input/Output | IO | N1 |
| WKUP_GPIO0_41 | General Purpose Input/Output | IO | M1 |
| WKUP_GPIO0_42 | General Purpose Input/Output | IO | L2 |
| WKUP_GPIO0_43 | General Purpose Input/Output | IO | L5 |
| WKUP_GPIO0_44 | General Purpose Input/Output | IO | M6 |
| WKUP_GPIO0_45 | General Purpose Input/Output | IO | L6 |
| WKUP_GPIO0_46 | General Purpose Input/Output | IO | L4 |
| WKUP_GPIO0_47 | General Purpose Input/Output | IO | L1 |
| WKUP_GPIO0_48 | General Purpose Input/Output | IO | Y1 |
| WKUP_GPIO0_49 | General Purpose Input/Output | IO | Y3 |
| WKUP_GPIO0_50 | General Purpose Input/Output | IO | Y2 |
| WKUP_GPIO0_51 | General Purpose Input/Output | IO | Y4 |
| WKUP_GPIO0_52 | General Purpose Input/Output | IO | AB1 |
| WKUP_GPIO0_53 | General Purpose Input/Output | IO | AB5 |
| WKUP_GPIO0_54 | General Purpose Input/Output | IO | W1 |
| WKUP_GPIO0_55 | General Purpose Input/Output | IO | W2 |