SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device IEEE 1149.1 Standard-Test-Access Port, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Table 6-80 presents the timing conditions for JTAG.
| PARAMETER | SIGNAL | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input slew rate | TCK | 0.5 | 2.00 | V/ns |
| TDI, TMS | 0.25 | 2.00 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | TDO | 5 | 15 | pF |