SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| UART0_CTSn | UART Clear to Send (active low) | I | AG11 |
| UART0_DCDn | UART Data Carrier Detect (active low) | I | D25 |
| UART0_DSRn | UART Data Set Ready (active low) | I | B26 |
| UART0_DTRn | UART Data Terminal Ready (active low) | O | A24 |
| UART0_RIN | UART Ring Indicator | I | E24 |
| UART0_RTSn | UART Request to Send (active low) | O | AD11 |
| UART0_RXD | UART Receive Data | I | AF11 |
| UART0_TXD | UART Transmit Data | O | AE11 |