SWRS201C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Output power, highest setting | Differential mode, delivered to a single-ended 50Ω load through a balun | 5 | dBm | ||
| Output power, lowest setting | Delivered to a single-ended 50Ω load through a balun | –21 | dBm | ||
| Spurious emission conducted measurement(1) | f < 1GHz, outside restricted bands | –44 | dBm | ||
| f < 1GHz, restricted bands ETSI | –62 | dBm | |||
| f < 1GHz, restricted bands FCC | –62 | dBm | |||
| f > 1GHz, including harmonics | –55 | dBm |