SWRS201C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage range | 0 | VDDS | V | ||
| Clock frequency | 32 | kHz | |||
| Internal reference voltage, VDDS / 2 | 1.49–1.51 | V | |||
| Internal reference voltage, VDDS / 3 | 1.01–1.03 | V | |||
| Internal reference voltage, VDDS / 4 | 0.78–0.79 | V | |||
| Internal reference voltage, DCOUPL / 1 | 1.25–1.28 | V | |||
| Internal reference voltage, DCOUPL / 2 | 0.63–0.65 | V | |||
| Internal reference voltage, DCOUPL / 3 | 0.42–0.44 | V | |||
| Internal reference voltage, DCOUPL / 4 | 0.33–0.34 | V | |||
| Offset | <2 | mV | |||
| Hysteresis | <5 | mV | |||
| Decision time | Step from –50mV to 50mV | <1 | clock-cycle | ||
| Current consumption when enabled | 362 | nA |