SWRS201C January 2017 – March 2025 CC2640R2F-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range | 0 | VDDS | V | |||
| Resolution | 12 | Bits | ||||
| Sample rate | 200 | ksps | ||||
| Offset | Internal 4.3V equivalent reference(2) | 2 | LSB | |||
| Gain error | Internal 4.3V equivalent reference(2) | 2.4 | LSB | |||
| DNL(3) | Differential nonlinearity | >–1 | LSB | |||
| INL(4) | Integral nonlinearity | ±3 | LSB | |||
| ENOB | Effective number of bits | Internal 4.3V equivalent reference(2), 200ksps, 9.6kHz input tone | 9.8 | Bits | ||
| VDDS as reference, 200ksps, 9.6kHz input tone | 10 | |||||
| Internal 1.44V reference, voltage scaling disabled, 32 samples average, 200ksps, 300Hz input tone | 11.1 | |||||
| THD | Total harmonic distortion | Internal 4.3V equivalent reference(2), 200ksps, 9.6kHz input tone | –65 | dB | ||
| VDDS as reference, 200ksps, 9.6kHz input tone | –69 | |||||
| Internal 1.44V reference, voltage scaling disabled, 32 samples average, 200ksps, 300Hz input tone | –71 | |||||
| SINAD, SNDR | Signal-to-noise and Distortion ratio | Internal 4.3V equivalent reference(2), 200ksps, 9.6kHz input tone | 60 | dB | ||
| VDDS as reference, 200ksps, 9.6kHz input tone | 63 | |||||
| Internal 1.44V reference, voltage scaling disabled, 32 samples average, 200ksps, 300Hz input tone | 69 | |||||
| SFDR | Spurious-free dynamic range | Internal 4.3V equivalent reference(2), 200ksps, 9.6kHz input tone | 67 | dB | ||
| VDDS as reference, 200ksps, 9.6kHz input tone | 72 | |||||
| Internal 1.44V reference, voltage scaling disabled, 32 samples average, 200ksps, 300Hz input tone | 73 | |||||
| Conversion time | Serial conversion, time-to-output, 24MHz clock | 50 | clock-cycles | |||
| Current consumption | Internal 4.3V equivalent reference(2) | 0.66 | mA | |||
| Current consumption | VDDS as reference | 0.75 | mA | |||
| Reference voltage | Equivalent fixed internal reference (input voltage scaling enabled). For best accuracy, the ADC conversion should be initiated through the TI-RTOS API to include the gain/offset compensation factors stored in FCFG1. | 4.3(2)(5) | V | |||
| Reference voltage | Fixed internal reference (input-voltage scaling disabled). For the best accuracy, the ADC conversion should be initiated through the TI-RTOS API to include the gain/offset compensation factors stored in FCFG1. This value is derived from the scaled value (4.3V) as follows. Vref = 4.3V × 1408 / 4095 | 1.48 | V | |||
| Reference voltage | VDDS as reference (also known as RELATIVE) (input voltage scaling enabled) | VDDS | V | |||
| Reference voltage | VDDS as reference (also known as RELATIVE) (input voltage scaling disabled) | VDDS / 2.82(5) | V | |||
| Input Impedance | 200ksps, voltage scaling enabled. Capacitive input, input impedance depends on sampling frequency and sampling time | >1 | MΩ | |||