SNOS641I October 1999 – July 2025 LM4041-N , LM4041-N-Q1
PRODUCTION DATA
While a bypass capacitor is not required on the input voltage line, TI recommends reducing noise on the input which can affect the output. A 0.1µF ceramic capacitor or larger is recommended.