Updated the numbering format for tables, figures, and cross-references throughout the
document
- Qualified for
automotive applications
- AEC-Q100 qualified
with the following results:
- Device temperature Grade
1: –40°C to +125°C ambient temperature range
- Device temperature Grade
3: –40°C to +85°C ambient temperature range (for SOT-23 only)
- Available in
standard, AEC-Q100 Grade 1 (extended temperature range), and Grade 3 (industrial
temperature range) qualified versions (SOT-23 only)
- Small packages: SOT-23, TO-92, and SC70
- No output capacitor required
- Tolerates capacitive loads
- Reverse breakdown voltage options of 1.225V and
adjustable
- Output voltage tolerance (A grade, 25°C) = ±0.1%
(maximum)
- Low output noise (10Hz to 10kHz) =
20μVRMS
- Wide operating current range of 60μA to 12mA
- Industrial temperature range (LM4041A/B-NLM4041-N-Q1A/Q1B) of −40°C to +85°C
- Extended temperature range (LM4041C/D/E-NLM4041-N-Q1C/Q1D/Q1E) of −40°C to
+125°C
- Low temperature coefficient of 100ppm/°C
(maximum)