SNOS641I October   1999  – July 2025 LM4041-N , LM4041-N-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: ADJ Pinouts
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Industrial Temperature Range)
    6. 5.6  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Industrial Temperature Range)
    7. 5.7  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Extended Temperature Range)
    8. 5.8  LM4041-N LM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Industrial Temperature Range)
    9. 5.9  LM4041-N LM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Extended Temperature Range)
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Shunt Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Adjustable Shunt Regulator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detail Design Procedure
      3. 8.2.3 Bounded Amplifier
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detail Design Procedure
        3. 8.2.3.3 Application Curve
      4. 8.2.4 Voltage Level Detector
        1. 8.2.4.1 Design Procedure
        2. 8.2.4.2 Detail Design Procedure
      5. 8.2.5 Precision Current Sink and Source
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
      6. 8.2.6 100mA Current Source
        1. 8.2.6.1 Design Requirements
        2. 8.2.6.2 Detailed Design Procedure
      7. 8.2.7 LM4041 in Clamp Circuits
        1. 8.2.7.1 Design Requirements
        2. 8.2.7.2 Detailed Design Procedure
      8. 8.2.8 Floating Current Detector
        1. 8.2.8.1 Design Requirement
        2. 8.2.8.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

LM4041-NLM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Industrial Temperature Range)

All limits TJ = 25°C, unless otherwise specified (SOT-23, see(1)),
IRMIN ≤ IR ≤ 12mA, VREF ≤ VOUT ≤ 10V. The grades C and D designate initial Reference Voltage Tolerances of ±0.5% and ±1%, respectively for VOUT = 5V.
PARAMETERTEST CONDITIONSMIN(2)TYP(3)MAX(2)UNIT
VREFReference voltageIR = 100μA, VOUT = 5V1.233V
Reference voltage tolerance(4)IR = 100μA, VOUT = 5VTJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
±6.2mV
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
±12
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
±14
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
±24
IRMINMinimum operating currentTJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
4560μA
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
65
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
65
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
70
ΔVREF/ΔIRReference voltage
change with operating
current change(5)
IRMIN ≤ IR ≤ 1mA
SOT-23: VOUT ≥ 1.6V(1)
TJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
0.71.5mV
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
2
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
2
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
2.5
1mA ≤ IR ≤ 12mA
SOT-23: VOUT ≥ 1.6V(1)
TJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
24mV
LM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
6
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
6
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
8
ΔVREF/ΔVOReference voltage change with output voltage changeIR = 1mATJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
–1.55–2mV/V
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
–2.5
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
–2.5
LM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
–3
IFBFeedback currentTJ = 25°CLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
60100nA
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
150
TA = TJ = TMIN to TMAX120
ΔVREF/ΔTAverage reference voltage temperature coefficient(4)VOUT = 5VIR =  10mA20ppm/°C
IR =   1 mATJ = 25°C15
TA = TJ = TMIN to TMAXLM4041CIM3LM4041QCIM3
LM4041CIZ, LM4041CIM7
±100
LM4041DIM3LM4041QDIM3
LM4041DIZ, LM4041DIM7
±150
IR = 100μA15
ZOUTDynamic output impedanceIR = 1mA, f = 120Hz, IAC = 0.1 IR0.3Ω
VOUT = VREF VOUT =  10 V2
eNWide band noiseVOUT = VREF IR = 100μA 10Hz ≤ f ≤ 10kHz20μVRMS
ΔVREFReference voltage long-term stabilityt = 1000 hrs, IR = 100μA,
T = 25°C ±0.1°C
120ppm
VHYSTThermal hysteresis(6)ΔT = −40°C to +125°C0.08%
When VOUT ≤ 1.6V, the LM4041-NLM4041-N-Q1 ADJ in the SOT-23 package must operate at reduced IR. This is caused by the series resistance of the die attach between the die (–) output and the package (–) output pin. See the Output Saturation (SOT-23 only) curve in the Typical Characteristics section.
Limits are 100% production tested at 25°C. Limits over temperature are made sure through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate AOQL.
Typical values are at TJ = 25°C and represent most likely parametric norm.
Reference voltage and temperature coefficient can change with output voltage. See Section 5.10 curves.
Load regulation is measured on pulse basis from no load to the specified load current. Output changes due to die temperature change must be taken into account separately.
Thermal hysteresis is defined as the difference in voltage measured at +25°C after cycling to temperature –40°C and the +25°C measurement after cycling to temperature +125°C.