SNOS641I October 1999 – July 2025 LM4041-N , LM4041-N-Q1
PRODUCTION DATA
Figure 4-4 DBZ Package
Figure 4-5 DCK Package| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | SOT-23 | SC70 | TO-92 | ||
| Anode | 3 | 2 | 3 | O | Anode pin, normally grounded |
| Cathode | 2 | 3 | 2 | I/O | Shunt current and output voltage |
| FB | 1 | 5 | 1 | I | Feedback pin for adjustable output voltage |
| NC** | — | — | — | — | **Must float or connect to anode |
| NC | — | 1, 4 | — | — | No connect |