over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| Reverse current | | 20 | mA |
| Forward current | | 10 | mA |
| Maximum output voltage (LM4041-NLM4041-N-Q1 ADJ) | | 15 | V |
| Power dissipation (TA = 25°C)(3) | DBZ package | | 306 | mW |
| LP package | | 550 |
| DCK package | | 241 |
| Lead temperature | DBZ packages | Vapor phase (60 seconds) | | 215 | °C |
| Infrared (15 seconds) | | 220 | °C |
| LP package | Soldering (10 seconds) | | 260 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings can cause
permanent damage to the device. These are stress ratings only, which do not imply
functional operation of the device at these or any other conditions beyond those indicated
under Recommended Operating Conditions. Exposure to absolute-maximum-rated
conditions for extended periods can affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/ Distributors for availability and specifications.
(3) The maximum power dissipation must be derated at elevated temperatures and is dictated by TJmax (maximum junction temperature), θJA (junction to ambient thermal resistance), and TA (ambient temperature). The maximum allowable power dissipation at any temperature is PDmax = (TJmax − TA)/RθJA or the number given in the Absolute Maximum Ratings, whichever is lower. For the LM4041-N, TJmax = 125°C, and the typical thermal resistance (RθJA), when board mounted, is 326°C/W for the SOT-23 package, 415°C/W for the SC70 package and 180°C/W with 0.4-in lead length and 170°C/W with 0.125-in lead length for the TO-92 package.