SNOS641I October 1999 – July 2025 LM4041-N , LM4041-N-Q1
PRODUCTION DATA
Reverse breakdown change with curren
All limits TA = TJ = 25°C, unless otherwise specified. The grades C, D, and E designate initial reverse breakdown voltage tolerance of ±0.5%, ±1.0%, and ±2.0% respectively.| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VR | Reverse breakdown voltage | IR = 100μA | 1.225 | V | ||||
| Reverse breakdown voltage error(3) | IR = 100μA | TA = TJ = 25°C | LM4041CEM3 LM4041QCEM3 | ±6 | mV | |||
| LM4041DEM3 LM4041QDEM3 | ±12 | |||||||
| LM4041EEM3 LM4041QEEM3 | ±25 | |||||||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | ±18.4 | ||||||
| LM4041DEM3 LM4041QDEM3 | ±31 | |||||||
| LM4041EEM3 LM4041QEEM3 | ±43 | |||||||
| IRMIN | Minimum operating current | TA = TJ = 25°C | LM4041CEM3 LM4041QCEM3 | 45 | 60 | μA | ||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 65 | |||||||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | 68 | ||||||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 73 | |||||||
| ΔVR/ΔT | VR temperature coefficient(3) | IR = 10mA | ±20 | ppm/°C | ||||
| IR = 1mA | TA = TJ = 25°C | ±15 | ||||||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | ±100 | ||||||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | ±150 | |||||||
| IR = 100µA | ±15 | |||||||
| ΔVR/ΔIR | Reverse breakdown change with current(4) | IRMIN ≤ IR ≤ 1.0mA | TA = TJ = 25°C | LM4041DEM3 LM4041QDEM3 | 0.7 | 1.5 | mV | |
| LM4041EEM3 LM4041QEEM3 | 2 | |||||||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | 2 | ||||||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 2.5 | |||||||
| 1mA ≤ IR ≤ 12mA | TA = TJ = 25°C | LM4041CEM3 LM4041QCEM3 | 2.5 | 6 | mV | |||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 8 | |||||||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | 8 | ||||||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 10 | |||||||
| ZR | Reverse dynamic impedance | IR =
1mA, f = 120Hz, IAC= 0.1 IR | TA = TJ = 25°C | 0.5 | Ω | |||
| TA = TJ = TMIN to TMAX | LM4041CEM3 LM4041QCEM3 | 1.5 | ||||||
| LM4041DEM3, LM4041QDEM3, LM4041EEM3, LM4041QEEM3 | 2 | |||||||
| eN | Noise voltage | IR =
100μA 10Hz ≤ f ≤ 10kHz | 20 | μVrms | ||||
| ΔVR | Long-term stability (non-cumulative) | t = 1000 hrs T = 25°C ±0.1°C IR = 100μA | 120 | ppm | ||||
| VHYST | Thermal hysteresis(5) | ΔT = −40°C to +125°C | 0.08% | |||||